(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.
Part Number |
---|
TCNR1.7D1A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,920,876 VND | 1 Piece(s) | 6 Day(s) or more | M1.7 | 0.35 | 1.5P | 36 | P3 | 8 | 3 | 2.5 | 5 | 3 | p |
Loading...Tải…
Screw Types | Meter | Tool Material Type | Carbide | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNR1.7D1A in the Carbide Taps for Light Alloys_N-CT-LA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TCNR1.7D1A trong chuỗi Carbide Taps for Light Alloys_N-CT-LA.
Part Number |
---|
TCNR010N3A |
TCNR010O1A |
TCNR010O3A |
TCNR1.7D3A |
TCNR2.0E3A |
TCNR2.2F1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,912,985 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 3 | e | ||
5,129,676 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
5,129,676 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
2,920,876 VND | 1 Piece(s) | 6 Day(s) or more | M1.7 | 0.35 | 3P | 36 | P3 | 8 | 3 | 2.5 | 5 | 3 | p | ||
2,031,035 VND | 1 Piece(s) | 6 Day(s) or more | M2 | 0.4 | 3P | 40 | P3 | 8 | 3 | 2.5 | 5 | 3 | p | ||
2,563,101 VND | 1 Piece(s) | 6 Day(s) or more | M2.2 | 0.45 | 1.5P | 42 | P3 | 9.5 | 3 | 2.5 | 5 | 3 | p |