(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.
Part Number |
---|
CPCT3.0G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
382,106 VND | 1 Piece(s) | 7 Day(s) or more | M3 | 0.5 | 46 | 8.5 | 4 | 3.2 | 6 | t | 2.459(100%) | 2.599(74%) | 1.5 | 7 |
Loading...Tải…
Screw Types | Meter | Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool |
---|---|---|---|---|---|
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part CPCT3.0G in the Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCT3.0G trong chuỗi Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T.
Part Number |
---|
CPCT012P |
CPCT2.0E |
CPCT2.5F |
CPCT4.0I |
CPCT5.0K |
CPCT6.0M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
546,615 VND | 1 Piece(s) | 7 Day(s) or more | M12 | 1.75 | 110 | 27.4 | 12 | 9 | 12 | u | 10.106(100%) | 10.441(82%) | 7.7 | 19.7 | ||
354,303 VND | 1 Piece(s) | 7 Day(s) or more | M2 | 0.4 | 42 | 7 | 3 | 2.5 | 5 | t | 1.576(100%) | 1.679(74%) | 1 | 6 | ||
375,416 VND | 1 Piece(s) | 7 Day(s) or more | M2.5 | 0.45 | 46 | 8 | 3 | 2.5 | 5 | t | 2.013(100%) | 2.138(74%) | 1.5 | 6.5 | ||
423,040 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 0.7 | 52 | 11 | 5 | 4 | 7 | t | 3.242(100%) | 3.422(76%) | 2.3 | 8.3 | ||
423,040 VND | 1 Piece(s) | 12 Day(s) | M5 | 0.8 | 59.5 | 13 | 5.5 | 4.5 | 7 | t | 4.134(100%) | 4.334(77%) | 2.5 | 10 | ||
464,360 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 1 | 61.5 | 17 | 6 | 4.5 | 7 | t | 4.917(100%) | 5.153(78%) | 3.8 | 12.8 |