(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Number)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      526,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

 
Part Number
CPCS7.0JA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

849,405 VND

1 Piece(s) 7 Day(s) or more MeterM70.759999228-6.188 (100%)6.269 (90%)10.514.017.5-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS7.0JA in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCS7.0JA trong chuỗi Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S.

Products like this...

Part Number
CPCS010JD
CPCS010JE
CPCS010JF
CPCS7.0JB
CPCS7.0JC
CPCS7.0JD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-

849,405 VND

1 Piece(s) 7 Day(s) or more MeterM70.759999228-6.229 (95%)6.310 (85%)10.514.017.5-

849,405 VND

1 Piece(s) 7 Day(s) or more MeterM70.759999228-6.269 (90%)6.350 (80%)10.514.017.5-

849,405 VND

1 Piece(s) 7 Day(s) or more MeterM70.759999228-6.310 (85%)6.391 (75%)10.514.017.5-