(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.
Part Number |
---|
CPCS9.0JC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
908,502 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M9 | 0.75 | 110 | 110 | 27.5 | 10 | - | 8.269 (90%) | 8.350 (80%) | 13.5 | 18.0 | 22.5 | - |
Loading...Tải…
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part CPCS9.0JC in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCS9.0JC trong chuỗi Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S.
Part Number |
---|
CPCS010JD |
CPCS010JE |
CPCS010JF |
CPCS9.0JD |
CPCS9.0JE |
CPCS9.0JF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.310 (85%) | 9.391 (75%) | 15 | 20 | 25 | - | ||
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.350 (80%) | 9.432 (70%) | 15 | 20 | 25 | - | ||
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.391 (75%) | 9.472 (65%) | 15 | 20 | 25 | - | ||
908,502 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M9 | 0.75 | 110 | 110 | 27.5 | 10 | - | 8.310 (85%) | 8.391 (75%) | 13.5 | 18.0 | 22.5 | - | ||
908,502 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M9 | 0.75 | 110 | 110 | 27.5 | 10 | - | 8.350 (80%) | 8.432 (70%) | 13.5 | 18.0 | 22.5 | - | ||
908,502 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M9 | 0.75 | 110 | 110 | 27.5 | 10 | - | 8.391 (75%) | 8.472 (65%) | 13.5 | 18.0 | 22.5 | - |