(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Number)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      526,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

 
Part Number
CPCS8.0NE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

753,910 VND

1 Piece(s) 8 Day(s) or more MeterM81.25999922-86.917(80%)7.053(70%)12162020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS8.0NE in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCS8.0NE trong chuỗi Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S.

Products like this...

Part Number
CPCS010JD
CPCS010JE
CPCS010JF
CPCS8.0NF
CPCS8.0NM
CPCS8.0NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

888,803 VND

1 Piece(s) 8 Day(s) or more MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-

888,803 VND

1 Piece(s) 8 Day(s) or more MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-

888,803 VND

1 Piece(s) 8 Day(s) or more MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-

750,912 VND

1 Piece(s) 8 Day(s) or more MeterM81.259999228-6.985 (75%)7.120 (65%)121620-

3,534,510 VND

1 Piece(s) 8 Day(s) or more MeterM81.259999228-95% to 65% (5-Piece Set)95% to 65% (5-Piece Set)121620-

3,531,125 VND

1 Piece(s) 8 Day(s) or more MeterM81.25999922-85-piece set5-piece set12162020