(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Number)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      526,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

 
Part Number
CPCS6.0JM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

3,839,296 VND

1 Piece(s) 6 Day(s) or more MeterM60.75737316.56-95% to 65% (5-Piece Set)95% to 65% (5-Piece Set)91215-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS6.0JM in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCS6.0JM trong chuỗi Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S.

Products like this...

Part Number
CPCS010JD
CPCS010JE
CPCS010JF
CPCS6.0JS
CPCS6.0MA
CPCS6.0MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-

888,803 VND

1 Piece(s) 7 Day(s) or more MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-

3,839,296 VND

1 Piece(s) 6 Day(s) or more MeterM60.75737316.56-100% to 70% (5-Piece Set)100% to 70% (5-Piece Set)91215-

712,075 VND

1 Piece(s) 7 Day(s) or more MeterM61737316.5-64.917(100%)5.026(90%)9121515

712,075 VND

1 Piece(s) 7 Day(s) or more MeterM61737316.5-64.972(95%)5.080(85%)9121515