(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.
Part Number |
---|
CPCS5.0GS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,534,510 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M5 | 0.5 | 65 | 65 | 14 | 5.5 | - | 100% to 70% (5-Piece Set) | 100% to 70% (5-Piece Set) | 7.5 | 10 | 12.5 | - |
Loading...Tải…
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part CPCS5.0GS in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPCS5.0GS trong chuỗi Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S.
Part Number |
---|
CPCS010JD |
CPCS010JE |
CPCS010JF |
CPCS5.0KA |
CPCS5.0KB |
CPCS5.0KC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.310 (85%) | 9.391 (75%) | 15 | 20 | 25 | - | ||
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.350 (80%) | 9.432 (70%) | 15 | 20 | 25 | - | ||
888,803 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.391 (75%) | 9.472 (65%) | 15 | 20 | 25 | - | ||
648,730 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M5 | 0.8 | 65 | 65 | 14 | - | 5.5 | 4.134(100%) | 4.221(90%) | 7.5 | 10 | 12.5 | 12.5 | ||
648,730 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M5 | 0.8 | 65 | 65 | 14 | - | 5.5 | 4.177(95%) | 4.264(85%) | 7.5 | 10 | 12.5 | 12.5 | ||
648,730 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M5 | 0.8 | 65 | 65 | 14 | - | 5.5 | 4.221(90%) | 4.307(80%) | 7.5 | 10 | 12.5 | 12.5 |