(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Taps for Hard Materials_EH-CT (Part Number)

Carbide Taps for Hard Materials_EH-CT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,242,465VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping of high-hardness steel of 45 to 55 HRC, such as steel for hot-rolled dies (SKS3, SKD11, etc.). We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

Part Number
EHCS012P5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

5,820,525 VND

1 Piece(s) 6 Day(s) or more M121.7582P4308.56.585e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Quenched and tempered steel (45 to 55 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part EHCS012P5 in the Carbide Taps for Hard Materials_EH-CT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EHCS012P5 trong chuỗi Carbide Taps for Hard Materials_EH-CT.

Products like this...

Part Number
EHCR3.0G5
EHCR4.0I5
EHCR5.0K5
EHCR6.0M5
EHCS010O5
EHCS8.0N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

2,242,465 VND

1 Piece(s) 6 Day(s) or more M30.546P31143.264p

2,370,755 VND

1 Piece(s) 6 Day(s) or more M40.752P3135474p

2,466,771 VND

1 Piece(s) 6 Day(s) or more M50.860P3165.54.574p

2,665,496 VND

1 Piece(s) 6 Day(s) or more M6162P31964.574p

4,427,276 VND

1 Piece(s) 6 Day(s) or more M101.575P42475.585e

3,290,206 VND

1 Piece(s) 6 Day(s) or more M81.2570P4226.2585e