(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Taps for Parallel Pipe Threads, for Stainless Steels_SU-PF

Hand Taps for Parallel Pipe Threads, for Stainless Steels_SU-PF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      659,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is a tap suitable for processing threads made of stainless steel, chrome steel, and chrome molybdenum steel.

Part Number
TU2F02K
TU2F04
TU2F06
TU2F08Q
TU2F12Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

659,486 VND

1 Piece(s) 9 Day(s) 1/8-285519869

939,171 VND

1 Piece(s) 9 Day(s) 1/4-19622811912

1,526,035 VND

1 Piece(s) 9 Day(s) 3/8-196528141114

2,457,921 VND

1 Piece(s) 9 Day(s) 1/2-148035181417

4,035,636 VND

1 Piece(s) 12 Day(s) 3/4-148535231720

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Number of Grooves 4
Shape v Surface Treatment Oxidation treatment