(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Shank Hand Taps_LS-HT (Part Number)

Long Shank Hand Taps_LS-HT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      455,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.

Part Number
TNMR022R115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

3,636,026 VND

1 Piece(s) 9 Day(s) MeterM222.51.5P150P333-1713164e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TNMR022R115 in the Long Shank Hand Taps_LS-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMR022R115 trong chuỗi Long Shank Hand Taps_LS-HT.

Products like this...

Part Number
L25033T1-S
L25036O5-R
L25036Q1-R
TNMR022R515
TNMR022R520
TNMR024O120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

10,662,038 VND

1 Piece(s) 9 Day(s) MeterM333.51.5P250P451-2519224e

11,082,760 VND

1 Piece(s) 9 Day(s) MeterM361.55P250P345-2821244e

11,082,760 VND

1 Piece(s) 9 Day(s) MeterM3621.5P250P345-2821244e

3,636,026 VND

1 Piece(s) 9 Day(s) MeterM222.55P150P333-1713164e

4,519,310 VND

1 Piece(s) 9 Day(s) MeterM222.55P200P333-1713164e

5,066,330 VND

1 Piece(s) 9 Day(s) MeterM241.51.5P200P339-1915184e