(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
* LS-N-SP will switch to LS-SP as soon as the stock runs out.
Part Number |
---|
SPQ014OL20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,541,986 VND | 1 Piece(s) | 9 Day(s) | Meter | M14 | 1.5 | 200 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | e |
Loading...Tải…
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Torsional Angle | 40° |
Please check the type/dimensions/specifications of the part SPQ014OL20 in the Long Shank Spiral Fluted Taps_LS-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQ014OL20 trong chuỗi Long Shank Spiral Fluted Taps_LS-SP.
Part Number |
---|
SPQ010ML10 |
SPQ010ML15 |
SPQ010NL10 |
SPQ014QL12 |
SPQ014QL15 |
SPQ014QL20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
819,250 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1 | 100 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
1,342,611 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1 | 150 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
608,888 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M10 | 1.25 | 100 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
1,395,753 VND | 1 Piece(s) | 9 Day(s) | Meter | M14 | 2 | 120 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | e | ||
1,499,341 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M14 | 2 | 150 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | e | ||
1,992,575 VND | 1 Piece(s) | 9 Day(s) | Meter | M14 | 2 | 200 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | e |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy