(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A point tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).
Part Number |
---|
PNPQ3.0G |
PNPQ3.5H |
PNPQ4.0I |
PNPQ5.0K |
PNPQ6.0M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
206,948 VND | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 46 | 9 | 14 | 4 | 3.2 | 6 | ||
222,825 VND | 1 Piece(s) | 8 Day(s) or more | M3.5 | 0.6 | 52 | 11 | 16 | 5 | 4 | 7 | ||
209,899 VND | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 52 | 11 | 17 | 5 | 4 | 7 | ||
215,801 VND 138,113 VND | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 60 | 13 | 22 | 5.5 | 4.5 | 7 | ||
232,915 VND | 1 Piece(s) | 5 Day(s) | M6 | 1 | 62 | 15 | 26 | 6 | 4.5 | 7 |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Class | P2 | Number of Grooves | 3 |
Shape | c |