(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Hand tap used for general tapping work.
[Features]
・ High blade tip strength makes it easy for regrinding.
・ More suitable for manual work compared to taps of other shapes.
・ 2 types are available, with 5P or 1.5P chamfered threads.
・ When machining a blind hole manually, finish machining with 1.5P is recommended after first machining with 5P.
・ Machining with mechanical machinery is also possible.
・ Has straight grooves out of consideration for cutting chip stow.
・ Suitable for work materials whose cutting chips are powder or small coiled close to the powder.
[Applications]
・ Ideal for threading SPC/SPH and other thin plates or SS400/S20 or below mild steel.
Part Number |
---|
TNMR016Q5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
872,713 VND | 1 Piece(s) | Same day | Meter | M16 | 2 | 5P | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 4 | e |
Loading...Tải…
Please check the type/dimensions/specifications of the part TNMR016Q5 in the Hand Taps_HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMR016Q5 trong chuỗi Hand Taps_HT.
Part Number |
---|
TNMP1.0B5 |
TNMP1.1A1 |
TNMP1.1A5 |
TNMR017M1 |
TNMR017M5 |
TNMR018M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480,206 VND | 1 Piece(s) | Same day | Meter | M1 | 0.25 | 5P | 36 | P1 | 4.5 | - | 3 | 2.5 | 5 | 3 | a | ||
851,521 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M1.1 | 0.2 | 1.5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
851,521 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M1.1 | 0.2 | 5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
1,464,281 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M17 | 1 | 1.5P | 100 | P3 | 18 | - | 14 | 11 | 14 | 4 | e | ||
1,464,281 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M17 | 1 | 5P | 100 | P3 | 18 | - | 14 | 11 | 14 | 4 | e | ||
1,473,926 VND | 1 Piece(s) | 9 Day(s) | Meter | M18 | 1 | 1.5P | 100 | P3 | 18 | - | 14 | 11 | 14 | 4 | e |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy