(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Spiral taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil.
· The oil pocket acts to reduce the frictional resistance, preventing parts welding together, and improves the finished surface roughness of the female thread.
· Oxide treatment also removes residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.
Part Number |
---|
SPQW06PX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
611,753 VND | 1 Piece(s) | 9 Day(s) | Whitworth | 3/8 | 16 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 5 | Oxide Treatment | - |
Loading...Tải…
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SPQW06PX in the Spiral Fluted Taps, Oxidized_SP-OX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQW06PX trong chuỗi Spiral Fluted Taps, Oxidized_SP-OX.
Part Number |
---|
SPP3.0GX |
SPP4.0GX |
SPQ010NX |
SPR010NX |
SPR018RX |
SPR020RX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145,946 VND | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 46 | P1 | 9 | 14 | 3 | 3.2 | 6 | 3 | c | Oxidation treatment | 40° | ||
368,259 VND | 1 Piece(s) | 9 Day(s) | Meter | M4 | 0.5 | 52 | P1 | 9 | 17 | 5 | 4 | 7 | 3 | c | Oxidation treatment | 40° | ||
539,241 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 5 | Oxide Treatment | - | ||
511,437 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | 5 | Oxide Treatment | - | ||
987,717 VND | 1 Piece(s) | 6 Day(s) | Meter | M18 | 2.5 | 100 | P3 | 33 | - | 14 | 11 | 14 | 4 | 5 | Oxide Treatment | - | ||
1,189,190 VND | 1 Piece(s) | 6 Day(s) | Meter | M20 | 2.5 | 105 | P3 | 33 | - | 15 | 12 | 15 | 4 | e | Oxidation treatment | 40° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy