(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contec Desktop Magnifier

Contec Desktop Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      287,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient loupe for various applications such as research and observation. This desktop magnifying glass is perfect for reading, watching, and research. A large glass lens is used for which visibility was emphasized.

 
Part Number
LP-34G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

287,518 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Cup Loupe Magnification(x) 7 Light presence Not Included
Existence or non-existence of scale Not Included Mass(g) Approx. 110 Features It is a convenient magnifying glass for different applications such as examination and observation. It is a magnifying glass indispensable on your desk, for reading, viewing and examining. A large glass lens which emphasizes visibility is adopted.
Material: Body ABS Resin, Acrylic Resin Material Lens Glass External Dimensions(mm) 77φ×H61