(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ A convenient magnifier that is excellent for research and observation
・ The combination of 3 precision lenses allows you to freely change the magnification
・ Light and convenient to carry
Product Type | Pocket Loupe | Magnification(x) | 5 | Light presence | Not Included |
---|---|---|---|---|---|
Existence or non-existence of scale | Not Included | Mass(g) | Approx. 35 | Features | It is a convenient magnifying glass for different applications such as examination and observation. With the combination of 3 precision lenses, you can freely change the magnification. It is light and convenient to carry. |
Magnification Details | Lens (27φ): About 5 times X 3 Sheets | Magnification Specification | 5 Times X 1 Sheet = 5 Times, 5 Times X 2 Sheets = 10 Times, 5 Times X 3 Times = 15 Times | Material: Body | ABS Resin |
Material Lens | Acrylic Resin | External Dimensions(mm) | W42 x D27 x H61 (when stowed) |