(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lined Magnifying Glass (Long)

Lined Magnifying Glass (Long)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      191,973VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient loupe for various applications such as research and observation. Developed to make the fine print in documents, drawings, and measurements easier to see. There is a ruler on the lens.

 
Part Number
LP-26G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

191,973 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Handheld Loupe Magnification(x) 5 / 2.5 Light presence Not Included
Existence or non-existence of scale Included Mass(g) Approximately 50 Features It is a convenient magnifying glass for different applications such as examination and observation. It was inspired from ingenuity to make fine letters of documents, drawings, measurements, etc. easy to see. There is a "ruler" in the lens.
Magnification Details Main Lens: Approx. 2.5x, Sublens: Approx. 5x Material Acrylic Resin External Dimensions(mm) W25×D12×H208