(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Side-locking round bit holder for CK boring system
Part Number |
---|
ST12-SL5 |
ST16-SL5 |
ST16-SL6 |
ST16-SL8 |
ST16-SL10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | φd | φD | Compatible Head | Features |
---|---|---|---|---|---|---|---|---|---|
1,297,625 VND | 1 Piece(s) | 9 Day(s) | 85 | 5 | 12 | EWN2-32CK5,EWB2-32CK5 | Useful convenient CK5 type enabling free tool layout. | ||
1,711,973 VND | 1 Piece(s) | 9 Day(s) | 100 | 5 | 16 | EWN2-50CK6,EWB2-50CK6,EWD2-50CK6 | The abundant bit series solves small-diameter boring problems. | ||
1,711,973 VND | 1 Piece(s) | 9 Day(s) | 100 | 6 | 16 | EWN2-50CK6,EWB2-50CK6,EWD2-50CK6 | The abundant bit series solves small-diameter boring problems. | ||
1,711,973 VND | 1 Piece(s) | 9 Day(s) | 100 | 8 | 16 | EWN2-50CK6,EWB2-50CK6,EWD2-50CK6 | The abundant bit series solves small-diameter boring problems. | ||
1,711,973 VND | 1 Piece(s) | 9 Day(s) | 100 | 10 | 16 | EWN2-50CK6,EWB2-50CK6,EWD2-50CK6 | The abundant bit series solves small-diameter boring problems. |
Loading...Tải…
Product Type | Holder | Center Through | Corresponds To |