(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The tube cleaner brush is a powerful pipe cleaner that is attached to the tip of an electric tube cleaner to polish and clean the inner surface of the tube.
Part Number |
---|
TB-111 |
TB-112 |
TB-113 |
TB-114 |
TB-115 |
TB-116 |
TB-117 |
TB-118 |
TB-119 |
TB-120 |
TB-121 |
TB-122 |
TB-123 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Diameter (mm) | Outer Diameter (mm) | Wire Diameter (mm) | Total Length |
---|---|---|---|---|---|---|---|---|
172,133 VND | 1 Piece(s) | 5 Day(s) or more | 5 | 10 | 0.4 | 165 | ||
158,186 VND | 1 Piece(s) | 5 Day(s) or more | 5 | 13 | 0.4 | 165 | ||
158,186 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 16 | 0.4 | 165 | ||
158,186 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 19 | 0.4 | 165 | ||
172,133 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 22 | 0.4 | 165 | ||
333,488 VND | 1 Piece(s) | 8 Day(s) or more | 7 | 25 | 0.5 | 200 | ||
333,488 VND | 1 Piece(s) | 8 Day(s) or more | 7 | 32 | 0.5 | 200 | ||
333,488 VND | 1 Piece(s) | 4 Day(s) or more | 7 | 38 | 0.5 | 200 | ||
379,305 VND | 1 Piece(s) | 9 Day(s) or more | 7 | 50 | 0.5 | 200 | ||
439,131 VND | 1 Piece(s) | 8 Day(s) or more | 7 | 65 | 0.6 | 200 | ||
502,016 VND | 1 Piece(s) | 11 Day(s) or more | 7 | 75 | 0.6 | 200 | ||
582,495 VND | 1 Piece(s) | 8 Day(s) or more | 7 | 90 | 0.6 | 200 | ||
670,210 VND | 1 Piece(s) | 4 Day(s) or more | 7 | 100 | 0.6 | 200 |
Loading...Tải…
Product Model | Torsion Brush | Material | Nylon |