(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotating Mop Hand Turned Type Spare Head (KMT-420 Dedicated)

Rotating Mop Hand Turned Type Spare Head (KMT-420 Dedicated)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of KMT-K42P

  • Mop Type
    Rotation Mop
  • Mop Type
    Spare
  • Main Body / Option(mm)
    Option
  • Width(mm)
    345
  • Depth(mm)
    345
  • Height(mm)
    30
  • Collar
    White
  • Features 1
    A set with 2 pieces.
  • Material
    Polypropylene, Microfiber
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    110
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
KMT-K42P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

495,930 VND

1 Piece(s) 7 Day(s) or more 1 Bag (2 pcs)

Basic Specifications

  • Mop Type
    Rotation Mop
  • Mop Type
    Spare
  • Main Body / Option(mm)
    Option
  • Width(mm)
    345
  • Depth(mm)
    345
  • Height(mm)
    30
  • Collar
    White
  • Features 1
    A set with 2 pieces.
  • Material
    Polypropylene, Microfiber
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    110
  • Amount Of Content
    1 Bag (2 pcs)

Product Description

Dedicated spare head for hand-operated rotating mop.
[Features]
· Dedicated spare head for hand-operated rotating mop (KMT-420).
· Set of 2.
· Made from microfiber that reliably catches dirt and grime whether it is used for wet or dry wiping applications.
· Supports wiping of both regular and tatami flooring.
[Applications]
· Convenient for cleaning.

Specifications of KMT-K42P

  • Mop Type
    Rotation Mop
  • Mop Type
    Spare
  • Main Body / Option(mm)
    Option
  • Width(mm)
    345
  • Depth(mm)
    345
  • Height(mm)
    30
  • Collar
    White
  • Features 1
    A set with 2 pieces.
  • Material
    Polypropylene, Microfiber
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    110
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
KMT-K42P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

495,930 VND

1 Piece(s) 7 Day(s) or more 1 Bag (2 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1