(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision
Part Number |
---|
SCM15 |
SCM20 |
SCM30 |
SCM40 |
SCM45 |
SCM50 |
SCM60 |
SCM100 |
SCM150 |
SCM200 |
SCM250 |
SCM300 |
SCM400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | Minimum Read Value (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,539,596 VND | 1 Piece(s) | 6 Day(s) or more | 101 to 150 | Exterior: 0-150, Interior: 5-150 | 265 | 66 | 50 | 16 | 3 | 7 | 14 | 2.5 | 38 | 8 | 0.02 (49 mm into 50 equal parts) | ±0.03 | 170 | ||
8,855,725 VND | 1 Piece(s) | 6 Day(s) or more | 151 to 200 | Exterior: 0-200, Interior: 5-200 | 320 | 77 | 60 | 17 | 3 | 7 | 15 | 2.5 | 46 | 8 | 0.02 (49 mm into 50 equal parts) | ±0.03 | 220 | ||
11,311,178 VND | 1 Piece(s) | 6 Day(s) or more | 201~300 | Exterior: 0-300, Interior: 10-300 | 445 | 95 | 75 | 20 | 4 | 8 | 20 | 5 | 58 | 12 | 0.02 (49 mm into 50 equal parts) | ±0.04 | 460 | ||
14,229,317 VND | 1 Piece(s) | 6 Day(s) or more | 301~500 | Exterior: 0-400, Interior: 10-400 | 545 | 95 | 75 | 20 | 4 | 8 | 20 | 5 | 58 | 12 | 0.02 (49 mm into 50 equal parts) | ±0.04 | 520 | ||
15,398,421 VND | 1 Piece(s) | 6 Day(s) or more | 301~500 | Exterior: 0-450, Interior:14.5-450 | 625 | 125 | 100 | 25 | 6 | 12.5 | 24.2 | 7.25 | 70 | 18 | 0.02 (49 mm into 50 equal parts) | ±0.05 | 900 | ||
15,689,173 VND | 1 Piece(s) | 6 Day(s) or more | 301~500 | Exterior: 0-500, Interior: 14.5-500 | 670 | 125 | 100 | 25 | 6 | 12.5 | 24.2 | 7.25 | 70 | 18 | 0.02 (49 mm into 50 equal parts) | ±0.05 | 1260 | ||
16,013,170 VND | 1 Piece(s) | 6 Day(s) or more | 501 to 700 | Exterior: 0-600, Interior: 14.5-600 | 780 | 125 | 100 | 25 | 6 | 12.5 | 24.2 | 7.25 | 70 | 18 | 0.02 (49 mm into 50 equal parts) | ±0.05 | 1390 | ||
23,069,970 VND | 1 Piece(s) | 6 Day(s) or more | 701 to 1000 | Exterior: 0-1,000, Interior: 20-1,000 | 1250 | 172 | 140 | 32 | 8 | 15 | 32 | 10 | 95 | 24 | 0.02 (49 mm into 50 equal parts) | ±0.07 | 3500 | ||
57,268,216 VND | 1 Piece(s) | 6 Day(s) or more | 1001 or More | Exterior: 0-1,500, Interior: 20-1,500 | 1780 | 205 | 165 | 40 | 9 | 16 | 40 | 10 | 125 | 24 | 0.02 (49 mm into 50 equal parts) | ±0.12 | 6500 | ||
72,593,070 VND | 1 Piece(s) | 11 Day(s) | 1001 or More | Exterior: 0-2,000, Interior: 25-2,000 | 2325 | 250 | 200 | 50 | 11 | 20 | 50 | 12.5 | 150 | 25 | 0.02 (49 mm into 50 equal parts) | ±0.16 | 12500 | ||
213,572,937 VND | 1 Piece(s) | 19 Day(s) | 1001 or More | Exterior: 0-2,500, Interior: 25-2,500 | 2825 | 250 | 200 | 50 | 11 | 20 | 50 | 12.5 | 150 | 25 | 0.02 (49 mm into 50 equal parts) | ±0.22 | 14500 | ||
266,411,616 VND | 1 Piece(s) | 19 Day(s) | 1001 or More | Exterior: 0-3,000, Interior: 25-3,000 | 3325 | 250 | 200 | 50 | 11 | 20 | 50 | 12.5 | 150 | 25 | 0.02 (49 mm into 50 equal parts) | ±0.26 | 17000 | ||
327,720,062 VND | 1 Piece(s) | 19 Day(s) | 1001 or More | Exterior: 0-4,000, Interior: 25-4,000 | 4325 | 250 | 200 | 50 | 11 | 20 | 50 | 12.5 | 150 | 25 | 0.05 | ±0.40 | 25000 |
Loading...Tải…
Type | Standard caliper | Display Method | Vernier (Analog) | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA | Solar Panel | NA |
Features | ● High accuracy with "fine movement feed" ● The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision |