(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Kanon] Centerline Caliper RM-2

[Kanon] Centerline Caliper RM-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,637,042VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.

 
Part Number
RM2-15
RM2-30
RM2-60
RM2-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Θ Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

15,637,042 VND

1 Piece(s) 6 Day(s) or more 101 to 150Upper Level: 25-150/Lower Level: 20-15026170φ6φ0.2-φ0.2φ6φ63401653゚±0.07φ1φ5180

25,711,052 VND

1 Piece(s) 6 Day(s) or more 201~300Upper Level: 35-300/Lower Level: 25-300422120φ30φ250φ2φ10φ304502040゜±0.08φ3φ29550

39,357,488 VND

1 Piece(s) 6 Day(s) or more 501 to 700Upper Level: 35-600/Lower Level: 25-600781120φ30φ250φ2φ10φ306702540゜±0.11φ3φ291300

52,047,080 VND

1 Piece(s) 6 Day(s) or more 701 to 1000Upper Level: 50-1000/Lower Level: 40-10001233124φ30φ442φ4φ12φ308803240゜±0.15φ5φ293500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.1 (29 mm into 10 equal parts) Features Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers