(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Panel Puller

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PTP200

  • Product Type
    Related Item
  • Overall Length(mm)
    200 to 299
  • Mass(g)
    760
  • Pulling stroke
    30
  • Application
    Pulling panels together, Lining up outer wall panels with ground chalk markings, Pulling ceiling panel joints, Pulling stuck beams and wooden frame panels, Assembly
  • W(mm)
    212
  • H1(mm)
    80
  • H2(mm)
    60
  • H(mm)
    250
  • Amount Of Content
    1 pc.
Part Number
PTP200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

-

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Overall Length(mm)
    200 to 299
  • Mass(g)
    760
  • Pulling stroke
    30
  • Application
    Pulling panels together, Lining up outer wall panels with ground chalk markings, Pulling ceiling panel joints, Pulling stuck beams and wooden frame panels, Assembly
  • W(mm)
    212
  • H1(mm)
    80
  • H2(mm)
    60
  • H(mm)
    250
  • Amount Of Content
    1 pc.

Product Description

[Applications]
・ Panel to panel pulling
・ Matching ground ink on outer wall panels
・ Pulling and adhering joints of floor and ceiling panels
・ Beam and beam attraction
・ Wooden form panel pulling, assembly

Specifications of PTP200

  • Product Type
    Related Item
  • Overall Length(mm)
    200 to 299
  • Mass(g)
    760
  • Pulling stroke
    30
  • Application
    Pulling panels together, Lining up outer wall panels with ground chalk markings, Pulling ceiling panel joints, Pulling stuck beams and wooden frame panels, Assembly
  • W(mm)
    212
  • H1(mm)
    80
  • H2(mm)
    60
  • H(mm)
    250
  • Amount Of Content
    1 pc.
Part Number
PTP200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

-

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1