(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sliding is possible with the groove used as a guide. Clamping is performed with a screw.
Part Number |
---|
GB-6A |
GB-625 |
GB-636 |
GB-647 |
GB-657S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Back Cover Outer Diameter (φ / mm) | Application models |
---|---|---|---|---|---|---|
1,157,891 VND | 1 Piece(s) | 10 Day(s) or more | 46 | 107. 107Z. 57. 17. 5B. 5Z. | ||
3,531,934 VND | 1 Piece(s) | 10 Day(s) or more | 59.5 | 25. 55. 207 | ||
1,439,769 VND | 1 Piece(s) | 10 Day(s) or more | 35.8 | 5S. 36A. 36B | ||
2,027,175 VND | 1 Piece(s) | 10 Day(s) or more | 30.7 | 47. 47Z. 47SZ | ||
1,504,759 VND | 1 Piece(s) | 10 Day(s) or more | 35.3 | 57S |
Loading...Tải…
Use | Parts | Features | The product may be glided with the groove used as a guide. Clamping is performed with a screw. |