(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nanairon

Nanairon
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      58,781VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As it is perforated, it can be easily cut into desired sizes. Grains are easy to distinguish by different colors.

Part Number
AH-80W
AH-120B
AH-1500GO
AH-240S
AH-400G
AH-600Y
AH-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Color Grain Size Details JAN Code

58,781 VND

1 Piece(s) 5 Day(s) or more 80Purple-4906702115010

58,781 VND

1 Piece(s) 5 Day(s) or more 120Indigo-4906702115027

64,570 VND

1 Piece(s) 5 Day(s) or more 1500Orange-4906702115065

64,570 VND

1 Piece(s) 6 Day(s) or more 240Blue-4906702115034

58,781 VND

1 Piece(s) 5 Day(s) or more 400Green-4906702115041

64,570 VND

1 Piece(s) 6 Day(s) or more 600Yellow-4906702115058

64,570 VND

1 Piece(s) 6 Day(s) or more -RedNon-abrasive grain4906702115072

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Method of Using Manual Grinding Inner Capacity 1 pc.