(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is perfect for drilling stainless steel. Machinability oriented design improves the bite of a drill and ensures outstanding sharpness.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Hole Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | Drill Outer Diameter (mm) | Set Content | Sales Format | Pieces Included (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
247,938 VND | 1 Piece(s) | 9 Day(s) | 2 | 29 | 80 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.2 | 33 | 83 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.3 | 33 | 83 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.4 | 35 | 86 | - | - | Single Item | - | |||
236,850 VND | 1 Piece(s) | 9 Day(s) | 2.5 | 35 | 86 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.6 | 37 | 89 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.7 | 37 | 89 | - | - | Single Item | - | |||
253,374 VND | 1 Piece(s) | 9 Day(s) | 2.8 | 39 | 92 | - | - | Single Item | - | |||
247,938 VND | 1 Piece(s) | 9 Day(s) | 3 | 42 | 96 | - | - | Single Item | - | |||
271,175 VND | 1 Piece(s) | 9 Day(s) | 3.2 | 42 | 96 | - | - | Single Item | - | |||
258,882 VND | 1 Piece(s) | 9 Day(s) | 3.3 | 45 | 98 | - | - | Single Item | - | |||
275,407 VND | 1 Piece(s) | 9 Day(s) | 3.4 | 45 | 98 | - | - | Single Item | - | |||
271,175 VND | 1 Piece(s) | 9 Day(s) | 3.5 | 45 | 98 | - | - | Single Item | - | |||
293,702 VND | 1 Piece(s) | 9 Day(s) | 3.6 | 48 | 104 | - | - | Single Item | - | |||
293,702 VND | 1 Piece(s) | 9 Day(s) | 3.7 | 48 | 101 | - | - | Single Item | - | |||
284,456 VND | 1 Piece(s) | 9 Day(s) | 3.8 | 48 | 101 | - | - | Single Item | - | |||
302,751 VND | 1 Piece(s) | 9 Day(s) | 3.9 | 51 | 104 | - | - | Single Item | - | |||
296,146 VND | 1 Piece(s) | 9 Day(s) | 4 | 54 | 108 | - | - | Single Item | - | |||
306,292 VND | 1 Piece(s) | 9 Day(s) | 4.2 | 54 | 108 | - | - | Single Item | - | |||
321,243 VND | 1 Piece(s) | 9 Day(s) | 4.4 | 56 | 111 | - | - | Single Item | - | |||
306,292 VND | 1 Piece(s) | 9 Day(s) | 4.5 | 56 | 111 | - | - | Single Item | - | |||
346,816 VND | 1 Piece(s) | 9 Day(s) | 4.6 | 56 | 111 | - | - | Single Item | - | |||
346,816 VND | 1 Piece(s) | 9 Day(s) | 4.7 | 59 | 111 | - | - | Single Item | - | |||
346,816 VND | 1 Piece(s) | 9 Day(s) | 4.8 | 59 | 114 | - | - | Single Item | - | |||
346,816 VND | 1 Piece(s) | 9 Day(s) | 4.9 | 62 | 117 | - | - | Single Item | - | |||
359,495 VND | 1 Piece(s) | 9 Day(s) | 5 | 62 | 117 | - | - | Single Item | - | |||
1,395,360 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | - | - | - | 2.0/2.5/3.0/3.5/4.0 | Hexagonal Shaft Cobalt Masamune Drill: 5 pcs | Set | 5 | ||
368,849 VND | 1 Piece(s) | 9 Day(s) | 5.2 | 64 | 120 | - | - | Single Item | - | |||
368,849 VND | 1 Piece(s) | 9 Day(s) | 5.5 | 64 | 120 | - | - | Single Item | - | |||
413,280 VND | 1 Piece(s) | 9 Day(s) | 6 | 70 | 120 | - | - | Single Item | - | |||
2,129,760 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 9 Day(s) | - | - | - | 2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.2 | Hexagonal Shaft Cobalt Masamune Drill: 8 pcs | Set | 8 |
Loading...Tải…
Link Diameter(mm) | 6.35 | Material | Cobalt HSS |