(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Spark test standard piece that clearly shows GR sparks of JIS steel material types.
Classified according to its purpose, such as for teaching practice, carbon steel, and tool steel.
Apply | Tool Steel | Models | JIS G 0566-1980 | Type | SKS2、SKS3、SKS4、SKS93、SKD11、SKD4、SKD61、SKT4、SKH2、SKH4、SKH51、SKH55、SKH57、SUJ2、SKS3 |
---|---|---|---|---|---|
Category (JIS symbol) | Alloy Tool Steel: Cutting tool (SKS2)/ Cold Die (SKS3)/ Shock-Resistant Tool (SKS4)/ Cold Die (SKS93/SKD11)/ Hot Die (SKD4/SKD61/SKT4), High-Speed Steel Tool, General Cutting (SKH2)/ Difficult-to-cut material (SKH4)/ Tough General Cutting (SKH51)/ Tough and High-Speed Thick Cutting (SKH55/SKH57), High carbon chromium bearing steel (SUJ2), Hardened (SKS3) |
Please check the type/dimensions/specifications of the part ST-G in the Spark-testing-standard piece series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST-G trong chuỗi Spark-testing-standard piece.