(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder

Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      229,153VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
By using it, stress on the grinding wheel is reduced.
[Applications]
Dedicated holder for easy use of Criston CERATON

Part Number
XH-005
XH-007
XH-009
XH-013
XH-021
XH-041
XH-061
XH-062
XH-101
XH-136
XH-200
XH-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType

229,153 VND

2 Piece(s) 4 Day(s) or more For 0.3 X 0.3

229,153 VND

2 Piece(s) 9 Day(s) or more For 0.5 X 0.5

229,153 VND

1 Piece(s) 9 Day(s) For 0.7 x 0.7 & φ0.9

238,586 VND

1 Piece(s) 9 Day(s) For 0.9 X 0.9

348,676 VND

1 Piece(s) 4 Day(s) or more For 1.0 X 2

344,188 VND

1 Piece(s) 4 Day(s) or more For 1.0 X 4

348,676 VND

1 Piece(s) 4 Day(s) or more For 1.0 X 6

348,676 VND

1 Piece(s) 4 Day(s) or more For 2.0 x 6

365,441 VND

1 Piece(s) 9 Day(s) For 1.0 X 10

348,676 VND

1 Piece(s) 4 Day(s) or more For 6.0 x 13

229,153 VND

1 Piece(s) 5 Day(s) or more For 1.0 X 2 & φ2

420,391 VND

1 Piece(s) 4 Day(s) or more For φ3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Ceramic Fiber Grindstone