(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Ultra Heavy Work Bench W Type Average Load (kg) 3,000 Width (mm) 1200/1800

Ultra Heavy Work Bench W Type Average Load (kg) 3,000 Width (mm) 1200/1800

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of WF-89

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1520×D515×H453
  • Top Panel Size(mm)
    1800×900×38
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    77
  • Capacity
    1 unit
Part Number
WF-89
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

81,775,967 VND

1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1520×D515×H453
  • Top Panel Size(mm)
    1800×900×38
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    77
  • Capacity
    1 unit

Product Description

Steel workbench with an uniformly distributed load capacity of 3,000 kg
[Features]
・ The body is extremely robust due to the welded integrated structure of a 60 square pipe (structural steel pipe).
・ Main body uses square pipe (construction-grade steel pipe) which makes the product especially solid and resistant to dust buildup.
・ There are 3 types of top plate: Sakae-leum, steel, and plywood. (Thickness: 38 mm)
・ Uniformly distributed load capacity of the top plate: 3,000 kg
・ Uniformly distributed load capacity of bottom plate: 100 kg
・ Anti-vibration adjuster: AJ-1 L ø60 (diameter: 60 mm). An anti-vibration adjuster developed with the manufacturer's unique technology absorbs strong shocks and vibrations.
・ Thread diameter: M16 × P2.0
[Applications]
・ As a work table in a wide range of fields such as metal processing, machine maintenance, and automobile maintenance

Specifications of WF-89

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1520×D515×H453
  • Top Panel Size(mm)
    1800×900×38
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    77
  • Capacity
    1 unit
Part Number
WF-89
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

81,775,967 VND

1 Piece(s) 12 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1