(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medium Duty Workbench, CB Type, Mobile, Uniform Load 300 kg

Medium Duty Workbench, CB Type, Mobile, Uniform Load 300 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of CB-187FIV

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1800×750×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    46
  • Capacity
    1 unit
Part Number
CB-187FIV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

-

1 Piece(s) Quote 1 unit

Basic Specifications

Product Description

A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.

[Features]
· Work desk with casters that allows work with a uniform load capacity of up to 300 kg, optimal for workplaces where layout changes are frequent.
· Shelf with casters convenient for work in a short period of time.
· Safety factor of 20% is recommended for uniform load resistance display.
[Applications]
· As a work table for logistics warehouses.

Specifications of CB-187FIV

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1800×750×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    46
  • Capacity
    1 unit
Part Number
CB-187FIV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

-

1 Piece(s) Quote 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1