(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Optional For Workbenches, Cabinet, Ivory/Gray/Sakae Green, Width Dimensions 400 mm

Optional For Workbenches, Cabinet, Ivory/Gray/Sakae Green, Width Dimensions 400 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    10,770,784 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NKL-S20B
NKL-S20C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applicable Size
(mm)
Capacity

10,770,784 VND

1 Piece(s) 12 Day(s) Work bench depth dimensions: 750 1 unit

10,770,784 VND

1 Piece(s) 12 Day(s) Work bench depth dimensions: 900 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    2 drawer stages
  • Color
    Sakae green
  • Width dimension(mm)
    400
  • Depth(mm)
    500
  • Height Dimension(mm)
    164
  • Mass(kg)
    10
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key
  • Capacity
    1 unit

Product Description

Optional cabinet can be retrofitted onto the currently used workbench.
[Features]
· A worktable attachment for worktable depth dimension A600 mm, B750 mm, or C900 mm.
· The cabinet can be set to the front or back as well as to the right or left.
· As well as NKL-S10, S20, and S30, NKL-10, 20, 30, NKL-11, 22, 33, and WKL-1 (D750, 900 types only) installation is possible.
· W 1,500 and W 1,800 mm types also allow 2 pieces to be mounted.
· Select between 1-tier, 2-tier, or 3-tier cabinets depending on storage volume. Stores work tools or instruction manuals, etc., and contributes to improvements in work efficiency.
· Cabinet mounting brackets x 2 pieces. Partitions are unavailable. Select according to your worktable.
[Applications]
· Mounting a cabinet to the worktable.

Part Number
NKL-S20B
NKL-S20C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applicable Size
(mm)
Capacity

10,770,784 VND

1 Piece(s) 12 Day(s) Work bench depth dimensions: 750 1 unit

10,770,784 VND

1 Piece(s) 12 Day(s) Work bench depth dimensions: 900 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1