(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wrench with Torque Limiter

Wrench with Torque Limiter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,579,754VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the recommended torque has been set, lock nuts will not be overtightened.

Part Number
FS10T
FS20TSG
FS22T
FS26T
FS26TSG
FS33T
FS33TSG
FS36T
FS36TSG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMass
(g)
Compatible Main Body Compatible Chuck Compatible Lock Nut Applicable Nut Set torque N·m

5,579,754 VND

1 Piece(s) 6 Day(s) or more 132-NDC5NDN5NDN56

6,956,004 VND

1 Piece(s) 6 Day(s) or more 152SGC6-SGN6-8

6,956,200 VND

1 Piece(s) 6 Day(s) or more 154-NDC7SNDN7SNDN7S/NDN7SD13

6,958,364 VND

1 Piece(s) 6 Day(s) or more 174-NDC7NDN7NDN7/NDN7D13

6,968,200 VND

1 Piece(s) 6 Day(s) or more 272SGC8-SGN8-20

6,969,774 VND

1 Piece(s) 6 Day(s) or more 288-NDC10NDN10NDN10/NDN10D20

6,969,577 VND

1 Piece(s) 6 Day(s) or more 286SGC10-SGN10-22

6,970,758 VND

1 Piece(s) 6 Day(s) or more 298-NDC13NDN13NDN13/NDN13D30

6,970,954 VND

1 Piece(s) 6 Day(s) or more 300SGC12-SGN12-35

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories