(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Newly developed multiple flute type enables drilling holes in siding (ceramic, metal), ALC (with rebar), decking plate, thin iron sheets (1.2 mm or less), blocks, mortar, wood and other materials.
Type | Set | Size(φ) | 110&160 | Overall Length(mm) | 310 |
---|---|---|---|---|---|
Effective Length(mm) | 130 | center drill | PCD-253 | Chuck Size(mm) | 10 |
JAN Code | 4986362162166 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) | Application | For drilling holes in siding (ceramic, metal), ALC (with rebar), decking plate, thin iron sheets (1.2 mm or less), blocks, mortar, wood (with nails), 2 x 4 materials, etc. |
Please check the type/dimensions/specifications of the part ROMQF-1116 in the Radius One Ventilation Core Drill (Multi) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ROMQF-1116 trong chuỗi Radius One Ventilation Core Drill (Multi).