(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Radius One Ventilation Core Drill (Siding/Wood)

Radius One Ventilation Core Drill (Siding/Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,141,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a blade designed for quick boring of wood and siding, comfortable work in rotation mode is possible.

Part Number
ROSWC-1116
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

10,141,200 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Set Size(φ) 110&160 Overall Length(mm) 330
Effective Length(mm) 150 center drill PCD-253 Chuck Size(mm) 10
JAN Code 4986362162104 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application For drilling ceramic sidings, metal sidings, wood, plywood, FRP, resin, artificial marble, slates, gypsum boards, and others.

Please check the type/dimensions/specifications of the part ROSWC-1116 in the Radius One Ventilation Core Drill (Siding/Wood) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ROSWC-1116 trong chuỗi Radius One Ventilation Core Drill (Siding/Wood).