(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Thin blade integrated core bit exhibits high boring capacity.
Part Number |
---|
DB-27C |
DB-32C |
DB-40C |
DB-52C |
DB-65C |
DB-80C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | outer diameter (φ) | Internal diameter size (mm) | JAN Code |
---|---|---|---|---|---|---|---|
4,001,669 VND | 1 Piece(s) | 12 Day(s) | 27 | 21 | 4986362230001 | ||
4,408,092 VND | 1 Piece(s) | 12 Day(s) | 32 | 26 | 4986362230018 | ||
5,079,692 VND | 1 Piece(s) | 12 Day(s) | 40 | 34 | 4986362230025 | ||
6,157,519 VND | 1 Piece(s) | 12 Day(s) | 52 | 46 | 4986362230032 | ||
7,235,542 VND | 1 Piece(s) | 12 Day(s) | 65 | 59 | 4986362230049 | ||
8,189,632 VND | 1 Piece(s) | 12 Day(s) | 80 | 74 | 4986362230070 |
Loading...Tải…
Type | C Type (C Rod Thread Integrated Type) | Overall Length(mm) | 290 | Effective Length(mm) | 250 |
---|---|---|---|---|---|
Chuck Size(mm) | C Rod Screw, M27 Screw Wet Type -WETDB- | Mounting Screw | C Rod | Motor for use | Electric diamond core machine |
Application | For drilling holes in reinforced concrete. | Work material / Concrete rebar | optimal | Work material / Plain concrete | optimal |
Work material / Block | Not suitable | Work material / Brick | Not suitable | Work material / Mortar | Not suitable |
Work material / Slate | Not suitable | Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable |
Work material / Thin iron plate | Not suitable | Work material / Japanese wall | Not suitable | Work material / Ceramic siding | Not suitable |
Work material / Metal siding | Not suitable | Work material / Gypsum Board | Not suitable | Work material / Stone | optimal |
Work material / Veneer, plywood | Not suitable | Work material / Thick wooden plank | Not suitable | Work material / Extruded cement panel | Not suitable |
Work material / Porcelain tile | optimal | Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | optimal |
Work material / Polyvinyl chloride material | Not suitable | Work material / Hume pipe | optimal | Work material / FRPM pipe | optimal |
Work material / Ceramic pipe | optimal | Work material / Ceramic exterior wall | Not suitable | Work material / ASLOC panel | Not suitable |
Work material / Resin-based artificial marble | Not suitable | Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |