(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Doccimo Carbide Hole Saw (Rotary)

Doccimo Carbide Hole Saw (Rotary)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,633,952VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· For drilling steel sheets, stainless steel sheets, cast iron and aluminum sheets up to 12 mm thick.
· Drilling holes in steel pipes, stainless steel pipes and curved surfaces.
· Sidings (Ceramic/Metal Based), FRP, PVC Sheets, Plywood (15 mm or Less)

Part Number
DH-21
DH-22
DH-23
DH-24
DH-25
DH-26
DH-27
DH-28
DH-29
DH-30
DH-31
DH-32
DH-33
DH-34
DH-35
DH-36
DH-37
DH-38
DH-39
DH-40
DH-41
DH-42
DH-43
DH-44
DH-45
DH-46
DH-47
DH-48
DH-49
DH-50
DH-51
DH-52
DH-53
DH-54
DH-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize
(mm)
Package Dimensions JAN Code

1,633,952 VND

1 Piece(s) 12 Day(s) 21W41×H1904986362120005

1,633,952 VND

1 Piece(s) 12 Day(s) 22W41×H1904986362120012

1,633,952 VND

1 Piece(s) 12 Day(s) 23W41×H1904986362120029

1,633,952 VND

1 Piece(s) 12 Day(s) 24W41×H1904986362120036

1,701,243 VND

1 Piece(s) 9 Day(s) 25W41×H1904986362120043

1,722,279 VND

1 Piece(s) 12 Day(s) 26W41×H1904986362120050

1,722,279 VND

1 Piece(s) 12 Day(s) 27W41×H1904986362120067

1,722,279 VND

1 Piece(s) 12 Day(s) 28W55×H1904986362120074

1,722,279 VND

1 Piece(s) 12 Day(s) 29W55×H1904986362120081

1,757,689 VND

1 Piece(s) 12 Day(s) 30W55×H1904986362120098

1,757,689 VND

1 Piece(s) 12 Day(s) 31W55×H1904986362120104

1,757,689 VND

1 Piece(s) 12 Day(s) 32W55×H1904986362120111

1,846,016 VND

1 Piece(s) 12 Day(s) 33W55×H1904986362120128

1,846,016 VND

1 Piece(s) 12 Day(s) 34W55×H1904986362120135

1,846,016 VND

1 Piece(s) 12 Day(s) 35W55×H1904986362120142

1,846,016 VND

1 Piece(s) 12 Day(s) 36W55×H1904986362120159

1,846,016 VND

1 Piece(s) 12 Day(s) 37W75×H1904986362120166

1,846,016 VND

1 Piece(s) 12 Day(s) 38W75×H1904986362120173

1,846,016 VND

1 Piece(s) 12 Day(s) 39W75×H1904986362120180

1,846,016 VND

1 Piece(s) 12 Day(s) 40W75×H1904986362120197

1,846,016 VND

1 Piece(s) 12 Day(s) 41W75×H1904986362120203

1,846,016 VND

1 Piece(s) 12 Day(s) 42W75×H1904986362120210

1,898,934 VND

1 Piece(s) 12 Day(s) 43W75×H1904986362120227

1,916,638 VND

1 Piece(s) 12 Day(s) 44W75×H1904986362120234

2,217,029 VND

1 Piece(s) 12 Day(s) 45W75×H1904986362120241

2,234,734 VND

1 Piece(s) 12 Day(s) 46W75×H1904986362120258

2,234,734 VND

1 Piece(s) 12 Day(s) 47W75×H1904986362120265

2,270,143 VND

1 Piece(s) 12 Day(s) 48W75×H1904986362120272

2,270,143 VND

1 Piece(s) 12 Day(s) 49W75×H1904986362120289

2,270,143 VND

1 Piece(s) 12 Day(s) 50W75×H1904986362120296

2,270,143 VND

1 Piece(s) 12 Day(s) 51W75×H1904986362120302

2,270,143 VND

1 Piece(s) 12 Day(s) 52W75×H1904986362120319

2,305,356 VND

1 Piece(s) 12 Day(s) 53W75×H1904986362120326

2,305,356 VND

1 Piece(s) 12 Day(s) 54W75×H1904986362120333

2,305,356 VND

1 Piece(s) 12 Day(s) 55W75×H1904986362120340

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Other Chuck Size(mm) 10 Overall Length(mm) 120
Effective Length(mm) 15 center drill C-5785 Product type / compatible product type DS/DH Type (Full-Set)
Blade tip diameter 14mm~55mm Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Type Double-edged spec
Thin Steel Plate (up to 3-2 mm) Good Thin Steel Plate (up to 4-5 mm) optimal Thick Iron Plate (Up to 1 to 2 mm) optimal
Steel Pipe optimal Stainless Steel Plate optimal Aluminum Plate Good
Ceramic siding Good Metal design Good Polyvinyl chloride sheet Good
Polyvinyl chloride pipe Good Wood Possible 2 x 4 Wood Possible
FRP Good Artificial marble Good Copper Plate Possible
Rubber Possible Enameled metalware Good Plastic Drainage Catch Basin Good
Resin Plate Good