(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Giant Clam Vise

Giant Clam Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      346,171VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can tighten strongly with a 14 mm wrench for welding and drilling, etc.
[Features]
・ Forged product with excellent strength.
[Applications]
・ Welding, drilling work, etc.

Part Number
TC-50
TC-75
TC-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

346,171 VND

1 Piece(s) 4 Day(s) or more

472,063 VND

1 Piece(s) 4 Day(s) or more

709,268 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1