(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DX-11A |
DX-12A |
DX-13A |
DX-31A |
DX-32A |
DX-33A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Details Type | Middle shelf board dimensions, width (mm) |
Trusco Code | Mass (kg) |
Slide Shelf (Level) |
Compatible Base | Deep drawer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0724 | 34 | 1 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0741 | 40 | 3 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0767 | 43 | 4 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0155 | 53 | 1 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0171 | 63 | 3 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0198 | 68 | 4 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit |
[Features]
· Can work using the upper top plate.
· Earthquake-resistant latch mechanism is attached to prevent stored items from falling out due to earthquakes, etc.
Part Number |
---|
DX-11A |
DX-12A |
DX-13A |
DX-31A |
DX-32A |
DX-33A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Details Type | Middle shelf board dimensions, width (mm) |
Trusco Code | Mass (kg) |
Slide Shelf (Level) |
Compatible Base | Deep drawer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0724 | 34 | 1 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0741 | 40 | 3 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 501 | Width 501 mm, Single Opening Door Type | 450 | 518-0767 | 43 | 4 | LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) | 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0155 | 53 | 1 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0171 | 63 | 3 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit | ||
- |
1 Piece(s) | Quote | 881 | Width 881 mm, Double Opening Door Type | 830 | 518-0198 | 68 | 4 | WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) | Right 1 Left 1 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.