(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Locking and release are achieved just by tightening the dial. Loosen from the top when releasing the lock. This prevents the head from falling off. CMB-FX's arm part is flexible and can be freely bent. With the exception of CMB-FSP, the tips have a fine adjustment function.
Part Number |
---|
CMB-FD |
CMB-FMA |
CMB-FMV |
CMB-FP |
CMB-FS |
CMB-FSP |
CMB-FX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Base Dimensions Width (mm) | Base Dimensions Length (mm) | Base Dimensions Height (mm) | Base Dimensions Used Base (mm) | Base Dimensions Mounting Screw Hole (mm) | Base Dimensions Adsorption Power (N) (mm) | Base Dimensions (mm) | Arm Dimensions L1 (mm) | Arm Dimensions L2 (mm) | Arm Dimensions L3 (mm) | Arm Dimensions Total Length (mm) | Arm Dimensions Attachment (mm) | Dial Gauge Mounting Hole Diameter | Mass (g) | Machinery | Dial Gauge Mounting Portion Dovetail Groove |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,234,833 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 40 | 55 | Dedicated Base | M8X1.25 | 392(40kgf) | - | 76 | 51 | 58 | 185 | M8X1.25 | φ8 (with φ6 adapter) | 900 | Mechanical Lock Type | 6.5 | ||
2,309,014 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | - | 159 | 110 | 79 | 348 | M8X1.25 | φ8 (with φ6 adapter) | 2000 | Mechanical Lock Type | 6.5 | ||
1,883,068 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | - | 71 | 50 | 58 | 179 | M5X0.8 | φ8 (with φ6 adapter) | 450 | Mechanical Lock Type | 6.5 | ||
3,177,548 VND | 1 Piece(s) | 7 Day(s) or more | 30 | 30 | 30 | CMB-HP | M5X0.8 | 167(17kgf) | - | 74 | 51 | 58 | 183 | M5X0.8 | φ8 (with φ6 adapter) | 400 | Mechanical Lock Type | 6.5 | ||
1,190,768 VND | 1 Piece(s) | 7 Day(s) or more | - | - | - | Dedicated Holder | M5X0.8 | 98(10kgf) | φ28x31 | 26 | - | 70 | 96 | M5X0.8 | φ8 (with φ6 adapter) | 230 | Mechanical Lock Type | 6.5 | ||
907,661 VND | 1 Piece(s) | 7 Day(s) or more | - | - | - | Dedicated Holder | M5X0.8 | 196(20kgf) | φ28x31 | - | - | - | 55 | M5X0.8 | φ6 | 180 | Mechanical Lock Type | 5.5 | ||
2,735,508 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | - | 16x355 | 16x355 | 16x355 | 355 | M8X1.25 | φ8 (with φ6 adapter) | 1300 | Flexible Type | 6.5 |
Loading...Tải…
Handle Y/N | Not Included | Product Type | Magnet base | Detailed Type | Flexible |
---|---|---|---|---|---|
Features | Lock and unlock just by tightening the dial. Loosen from the top when releasing the lock. This prevents the head from falling off. CMB-FX's arm part is flexible and can be freely bent. The tip has a fine adjustment function other than CMB-FSP. | Use | Can be used as a measurement holding instrument in the same way as the standard type, but can also be used as a specified position holder for sensors. |