(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prohibition Sign Field Arch

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    3,948,948 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
865-201
865-202
865-231
865-232
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Indication Surface Set Content Amount Of Content

3,948,948 VND

1 Piece(s) 7 Day(s) or more Keep out 1460 700 255 (One Side) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) 1 unit

4,538,123 VND

1 Piece(s) 11 Day(s) or more Keep out 1460 700 255 (Both Faces) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) 1 unit

3,948,948 VND

1 Piece(s) 7 Day(s) or more No parking 700 255 1460 (One Side) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) Back Print, White PET Resin (Holes, 3 on Top, 3 on Bottom) Front Print 1 unit

4,538,123 VND

1 Piece(s) 11 Day(s) or more No parking 700 255 1460 (Both Faces) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) Back Print, White PET Resin (Holes, 3 on Top, 3 on Bottom) Front Print 1 unit

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Field Arch
  • Material (Body)
    High Density Polyethylene
  • Mass(g)
    4800
  • Amount Of Content
    1 unit

Product Description

2 types of display content available

Part Number
865-201
865-202
865-231
865-232
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Indication Surface Set Content Amount Of Content

3,948,948 VND

1 Piece(s) 7 Day(s) or more Keep out 1460 700 255 (One Side) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) 1 unit

4,538,123 VND

1 Piece(s) 11 Day(s) or more Keep out 1460 700 255 (Both Faces) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) 1 unit

3,948,948 VND

1 Piece(s) 7 Day(s) or more No parking 700 255 1460 (One Side) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) Back Print, White PET Resin (Holes, 3 on Top, 3 on Bottom) Front Print 1 unit

4,538,123 VND

1 Piece(s) 11 Day(s) or more No parking 700 255 1460 (Both Faces) Sign Size: 240 x 875 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 3 on Bottom) Back Print, White PET Resin (Holes, 3 on Top, 3 on Bottom) Front Print 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1