(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prohibition Sign "Sign Cube Tall"

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    5,519,754 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
865-401
865-402
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Indication Characters, Back Indication Surface Amount Of Content

5,519,754 VND

1 Piece(s) 11 Day(s) or more - (One Side) 1 unit

6,108,733 VND

1 Piece(s) 11 Day(s) or more Please refrain from parking here. (Both Faces) 1 unit

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cube tall
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Please refrain from parking here.
  • Longitudinal(mm)
    1100
  • Side(mm)
    840
  • Thickness(mm)
    470
  • Set Content
    Indication Plate Size: 677 x 445 x 1.5 mm Thick, Indication Plate Material: Transparent PET Resin Back Print, Plain White PET Resin
  • Mass(g)
    8300
  • Amount Of Content
    1 unit

Product Description

1,100 × 840 × 470 mm, high density polyethylene

Part Number
865-401
865-402
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Indication Characters, Back Indication Surface Amount Of Content

5,519,754 VND

1 Piece(s) 11 Day(s) or more - (One Side) 1 unit

6,108,733 VND

1 Piece(s) 11 Day(s) or more Please refrain from parking here. (Both Faces) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1