(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ironman Blade High Class

Ironman Blade High Class
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,628,575VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Excellent balance of sharpness, durability and cost.
·Can be used for both steel and stainless steel, making it suitable for cutting equal angle steel, reinforcing bars, steel pipes, etc.

 
Part Number
99464
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,628,575 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material For Both Iron and Stainless Steel Outside Diameter(mm) 180 Blade Thickness(mm) 1.8
Number of Cutting Teeth(P) 36 Use For iron and stainless steel Compatible cutting material Angle Steel, Reinforcing Bar, Iron Pipe, Hanger Rail, Channel Steel, Various Shaped Steel
Maximum Operating Rotational Speed(min⁻¹) 5500

Please check the type/dimensions/specifications of the part 99464 in the Ironman Blade High Class series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 99464 trong chuỗi Ironman Blade High Class.