(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Multi-use blade for wood, aluminum, metal and thin iron sheet metal.
· Cut composite and construction materials cleanly with a sliding circular saw. For metallic color, composite wood, etc.
· High speed grindstone cutting device for 305/355 mm.
· A high-speed grinding wheel cutter that cuts any metal quickly, safely (reduced sparking), and cleanly. Also boasts a long service life. (Stainless steel: 1 mm or less)
Part Number |
---|
97340 |
97341 |
97342 |
97343 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outside Diameter (mm) | Blade Thickness (mm) | Number of Cutting Teeth (P) |
---|---|---|---|---|---|---|---|
1,782,250 VND | 1 Piece(s) | 7 Day(s) or more | 190 | 2 | 60 | ||
1,913,441 VND | 1 Piece(s) | 7 Day(s) or more | 216 | 2 | 70 | ||
2,801,901 VND | 1 Piece(s) | 7 Day(s) or more | 260 | 2.4 | 80 | ||
4,280,013 VND | 1 Piece(s) | 7 Day(s) or more | 305 | 3 | 90 |
Loading...Tải…
Work Material | Building Material | Use | Super Material Saw Slide-Use | Compatible cutting material | Multipurpose Blade for Wood, Aluminum, Metal, Thin Steel Sheets, Etc. |