(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plate Ratchet Wrench (Compatible with 4 Sizes)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    963,591 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-0813
MR-0813L
MR-1014
MR-1014L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width across flat dimension
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Trusco Code Mass
(g)

963,591 VND

1 Piece(s) 9 Day(s) 143 8×10×12×13 15 15 373-6342 130

1,081,685 VND

1 Piece(s) 6 Day(s) or more 143 8×10×12×13 34.5 44.5 373-6351 180

1,004,728 VND

1 Piece(s) 9 Day(s) 166 10×12×13×14 15 15 373-6369 160

1,050,243 VND

1 Piece(s) 9 Day(s) 166 10×12×13×14 39.5 57.5 373-6377 230

Basic Specifications

Product Description

[Features]
· Thin socket type that is easy to use in narrow places.
· A wave-form grip which makes it easy to apply force and fits nicely in hand.
· The lightweight resin grip is green and will stand out at work sites.

Part Number
MR-0813
MR-0813L
MR-1014
MR-1014L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width across flat dimension
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Trusco Code Mass
(g)

963,591 VND

1 Piece(s) 9 Day(s) 143 8×10×12×13 15 15 373-6342 130

1,081,685 VND

1 Piece(s) 6 Day(s) or more 143 8×10×12×13 34.5 44.5 373-6351 180

1,004,728 VND

1 Piece(s) 9 Day(s) 166 10×12×13×14 15 15 373-6369 160

1,050,243 VND

1 Piece(s) 9 Day(s) 166 10×12×13×14 39.5 57.5 373-6377 230

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1