(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Vise Type Chuck

Pin Vise Type Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      977,343VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can hold drills and tools with shafts. Can be used for chucking φ1-8 mm shank tools. C50, C60 (scrapers) can also be held. It is ideal for repairs, assembly, clocks and watches, electric devices, etc.

 
Part Number
155-29057
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

977,343 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Manual Product Content Handle Product Model Pin Vise Type Chuck
Features Can maintain drill and tools with shafts. Can be used for chucking φ1-8 mm shank tools. Can also maintain C50 and C60 (scraper). Excellent when doing work on repair, assembly, timekeeping and electronic machinery.

Please check the type/dimensions/specifications of the part 155-29057 in the Pin Vise Type Chuck series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 155-29057 trong chuỗi Pin Vise Type Chuck.