(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For temperature measurement in oil and food material.
[Features]
· Just use the ON/OFF switch to measure the temperature.
· Temperature detector is very long so can be used safely.
· Drip-proof structure.
Product Type | Core temperature thermometer | Temperature Measuring Range(°C) | -30~250 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Accuracy (Temperature)(°C) | 0-100: ±1/otherwise: ±2 | Product Name | Pink | Power Supply | Alkaline Battery LR44: 1 Piece (Included for Testing) |
Mass(g) | 21 (Including Cap and Batteries) | Main Body Size(mm) | 213×25×15 | Material | Display cap: ABS resin / Temperature detector section: Stainless |
Supplement | ● ON/OFF switch operation enables temperature measurement. ● Long temperature detector section enables safe use. ● Drip-proof structure. | Application | Cap, Battery (1 Piece) | Auto Power-Off | 4-Digit, Character Height: 11 mm |
Please check the type/dimensions/specifications of the part 72978 in the Home Thermo, Digital T, Temperature, for Cooking series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 72978 trong chuỗi Home Thermo, Digital T, Temperature, for Cooking.