(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiberglass Reinforced Cutoff Wheel【1-5 Pieces Per Package】

Fiberglass Reinforced Cutoff Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      247,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The durability of the cutoff wheel is increased with fiberglass reinforcement.

 
Part Number
426
426B
456
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Number Contained In A Packet
(Sheets)

247,903 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

6 Day(s) or more 31.85

799,303 VND

1 Piece(s) 6 Day(s) or more 3820

718,446 VND

1 Piece(s) 6 Day(s) or more 31.810

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade thickness(mm) 1.1 Application Cutting / Machining Usable DREMEL tool All rotary tools