(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EZ-Lock Fiberglass Reinforced Cutoff Wheel

EZ-Lock Fiberglass Reinforced Cutoff Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      464,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The durability of the cutoff wheel is increased with fiberglass reinforcement.

 
Part Number
EZ406
EZ409
EZ456
EZ456B
EZ476
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Blade thickness
(mm)
Number Contained In A Packet
(Sheets)

562,615 VND

1 Piece(s) 7 Day(s) or more Stainless Steel / Cast Iron / Copper Material1.15

464,100 VND

1 Piece(s) 6 Day(s) or more -0.65

464,648 VND

1 Piece(s) 6 Day(s) or more -1.15

833,931 VND

1 Piece(s) 6 Day(s) or more -1.112

464,430 VND

1 Piece(s) 6 Day(s) or more -1.15

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Outer Diameter(mm) 38.1 Application Cutting / Machining Usable DREMEL tool All rotary tools