(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floating tap collet

Floating tap collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,094,005VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has a built-in collet with torque adjustment, so when overload is applied, the tap slips and prevents damage to the tap. Further, it is a double roller clutch system which has no wear and an extremely long life.

[Features]
· Built-In radial direction float: Has a built-in radial direction float, which means it corrects core misalignment between the spindle and workpiece and is suitable for precision tapping.

 
Part Number
TSC10-M3
TSC10-M4
TSC10-M5
TSC10-M6
TSC10-M8
TSC10-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngM
(mm)
Mass
(g)

3,094,595 VND

1 Piece(s) 6 Day(s) or more M320

3,094,595 VND

1 Piece(s) 6 Day(s) or more M420

3,094,595 VND

1 Piece(s) 6 Day(s) or more M520

3,094,595 VND

1 Piece(s) 6 Day(s) or more M620

3,094,005 VND

1 Piece(s) 6 Day(s) or more M815

3,094,005 VND

1 Piece(s) 6 Day(s) or more M1015

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories Compatible Main Body FTH10