(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super G1 Chuck Runout Adjuster Zero Finder

Super G1 Chuck Runout Adjuster Zero Finder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,482,744VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports a standard holder and achieves zero adjustment of the blade tip runout accuracy.

[Features]
· A controller that reduces cutting edge runout to effectively zero for the high accuracy Super G1 Chuck.
· Zerodas is a revolutionary product that does not sacrifice the balance of the holder and vibration of the blade base to ensure vibration of the cutting edge.
· Achieves zero cutting edge runout accuracy.
· Standard holder supported.
· Simple Operation, Attaching and Detaching

 
Part Number
ZSG6
ZSG8
ZSG10
ZSG12
ZSG16
ZSG20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Holder φd
(mm)
L
(mm)

8,482,744 VND

1 Piece(s) 7 Day(s) or more SGC63826

9,224,967 VND

1 Piece(s) 7 Day(s) or more SGC84828.5

9,994,534 VND

1 Piece(s) 7 Day(s) or more SGC105432

11,506,324 VND

1 Piece(s) 7 Day(s) or more SGC126235

13,045,655 VND

1 Piece(s) 7 Day(s) or more SGC167537.5

14,557,445 VND

1 Piece(s) 7 Day(s) or more SGC208541

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories